1

F/BIV

Union bush for solvent welding, metric series

Manufacturer FIP
Description Union bush for solvent welding, metric series F/BIV
Item Number FBIV016
Product selection
Selector Item Number d R1 PN L Z
1 FBIV016 16 3/4" 16 14 10
2 FBIV020 20 1" 16 16 10
3 FBIV025 25 1" 1/4 16 19 10
4 FBIV032 32 1" 1/2 16 22 10
5 FBIV040 40 2" 16 26 12
6 FBIV050 50 2" 1/4 16 31 14
7 FBIV063 63 2" 3/4 16 38 19
8 FBIV075 75 3" 1/2 10 44 18
9 FBIV090 90 4" 10 51 18
10 FBIV110 110 5" 10 61 18
Item Number
d
R1
PN
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.