1

ODBC

Steel core blind flange, PP/FRP coated, according to EN/ISO/DIN. Drilling PN 10/16 up to d160/180, PN 10 from d200/225 to d400

Manufacturer FIP
Description Steel core blind flange, PP/FRP coated, according to EN/ISO/DIN. Drilling PN 10/16 up to d160/180, PN 10 from d200/225 to d400 ODBC
Item Number ODBC020
Product selection
Selector Item Number d DN b K D2 M N
1 ODBC020 20 15 12 65 14 M12 4
2 ODBC025 25 20 12 75 14 M12 4
3 ODBC032 32 25 16 85 14 M12 4
4 ODBC040 40 32 16 100 18 M16 4
5 ODBC050 50 40 16 110 18 M16 4
6 ODBC063 63 50 16 125 18 M16 4
7 ODBC075 75 65 18 145 18 M16 4
8 ODBC090 90 80 18 160 18 M16 8
9 ODBC110 110/125 100 20 180 18 M16 8
10 ODBC140 140 125 24 210 18 M16 8
11 ODBC160 160/180 150 24 240 22 M20 8
12 ODBC200 200/225 200 24 295 22 M20 8
13 ODBC250 250/280 250 30 350 22 M20 12
14 ODBC315 315 300 34 400 22 M20 12
15 ODBC355 355 350 42 460 22 M20 16
16 ODBC400 400 400 46 515 27 M24 16
Item Number
d
DN
b
K
D2
M
N
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.