1

OAB

Steel core backing ring, PP/FRP coated according to ANSI B16.5 cl.150 for stubs QRNM and QRAM

Manufacturer FIP
Description Steel core backing ring, PP/FRP coated according to ANSI B16.5 cl.150 for stubs QRNM and QRAM OAB
Item Number OAB012
Notes * $pma_en; **$msn_en
Product selection
Selector Item Number d DN b D6 N
1 OAB012 1/2” 15 12 28 4
2 OAB034 3/4” 20 12 34 4
3 OAB100 1” 25 16 42 4
4 OAB114 1”1/4 32 16 51 4
5 OAB112 1”1/2 40 18 62 4
6 OAB200 2” 50 18 78 4
7 OAB212 2”1/2 65 18 92 4
8 OAB300 3” 80 18 111 4
9 OAB400 4” 100 18 133 8
Item Number
d
DN
b
D6
N
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.