1

MLV

Solvent weld double socket

Manufacturer FIP
Description Solvent weld double socket MLV
Item Number MLV012
Product selection
Selector Item Number d PN E L Z
1 MLV012 1/2" 15 27 16,5 2
2 MLV034 3/4" 15 33 19,5 2
3 MLV100 1" 15 41 22,5 2
4 MLV114 1" 1/4 15 50 26 3
5 MLV112 1" 1/2 15 61 31 3
6 MLV200 2" 15 76 38 3
7 MIV075 2" 1/2 15 90 44 4
8 MLV300 3" 15 108 50,5 5,5
9 MLV400 4" 15 131 63 5
10 MLV600 6" 12 194,5 90 10
11 MLV800 8" 12 257 115,5 12
Item Number
d
PN
E
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.