1

RVOM

Sediment strainer with fixed flanges, drilled EN/ISO/DIN PN10/16

Manufacturer FIP
Description Sediment strainer with fixed flanges, drilled EN/ISO/DIN PN10/16
Item Number RVOM075E
Product selection
Selector Item Number O-Ring Type d DN PN H F
1 RVOM075E EPDM 75 65 6 356 145
2 RVOM090E EPDM 90 80 4 404 160
3 RVOM110E EPDM 110 100 4 475 180
4 RVOM075F FPM 75 65 6 356 145
5 RVOM090F FPM 90 80 4 404 160
6 RVOM110F FPM 110 100 4 475 180
Item Number
O-Ring Type
d
DN
PN
H
F
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.