1

RVOAT

RVOAT PVC-U transparent. Sediment strainer with fixed flanges, drilled ANSI B16.5 cl.150 #FF

Manufacturer FIP
Description RVOAT PVC-U transparent. Sediment strainer with fixed flanges, drilled ANSI B16.5 cl.150 #FF
Item Number RVOAT012E
Product selection
Selector Item Number d DN PN H F
1 RVOAT012E 1/2" 15 10 130 60,3
2 RVOAT034E 3/4" 20 10 150 69,9
3 RVOAT100E 1" 25 10 160 79,4
4 RVOAT114E 1"1/4 32 10 180 88,9
5 RVOAT112E 1"1/2 40 10 200 98,4
6 RVOAT200E 2" 50 10 230 120,7
7 RVOT075E 2"1/2 65 6 356 139,7
8 RVOT090E 3" 80 4 404 152,4
9 RVOT110E 4" 100 4 475 190,5
Item Number
d
DN
PN
H
F
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.