1

RVUNT

PVC-U transparent. Sediment strainer with NPT threaded female union ends

Manufacturer FIP
Description PVC-U transparent. Sediment strainer with NPT threaded female union ends
Item Number RVUNT038E
Product selection
Selector Item Number R DN PN E H L Z
1 RVUNT038E 3/8" 10 16 55 135 13,7 107,6
2 RVUNT012E 1/2" 15 16 55 143 17,8 107,4
3 RVUNT034E 3/4" 20 16 66 159 18 123
4 RVUNT100E 1" 25 16 75 183 22,6 137,8
5 RVUNT114E 1" 1/4 32 10 87 214 25,1 163,8
6 RVUNT112E 1" 1/2 40 10 100 235 24,7 185,6
7 RVUNT200E 2" 50 10 120 285 29,6 225,8
Item Number
R
DN
PN
E
H
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.