1

VKDOV/CP NO

Pneumatically actuated DUAL BLOCK® ball valve with DIN 2501 - EN 1092 fixed flanges face to face according to EN 558-1, Normally Open

Manufacturer FIP
Description Pneumatically actuated DUAL BLOCK® ball valve with DIN 2501 - EN 1092 fixed flanges face to face according to EN 558-1, Normally Open
Item Number VKDOVNO020E
Product selection
Selector Item Number O-Ring Type d DN PN H H1 Ra F Sp U H2
1 VKDOVNO020E EPDM 20 15 16 130 65 G1/8" 65 11 4 160
2 VKDOVNO025E EPDM 25 20 16 150 70 G1/8" 75 14 4 138
3 VKDOVNO032E EPDM 32 25 16 160 78 G1/8" 85 14 4 138
4 VKDOVNO040E EPDM 40 32 16 180 88 G1/4" 100 14 4 155,5
5 VKDOVNO050E EPDM 50 40 16 200 93 G1/4" 110 16 4 155,5
6 VKDOVNO063E EPDM 63 50 16 230 111 G1/4" 125 16 4 155,5
7 VKDOVNO020F FKM 20 15 16 130 65 G1/8" 65 11 4 160
8 VKDOVNO025F FKM 25 20 16 150 70 G1/8" 75 14 4 138
9 VKDOVNO032F FKM 32 25 16 160 78 G1/8" 85 14 4 138
10 VKDOVNO040F FKM 40 32 16 180 88 G1/4" 100 14 4 155,5
11 VKDOVNO050F FKM 50 40 16 200 93 G1/4" 110 16 4 155,5
12 VKDOVNO063F FKM 63 50 16 230 111 G1/4" 125 16 4 155,5
Item Number
O-Ring Type
d
DN
PN
H
H1
Ra
F
Sp
U
H2
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.