1

FKOF/LM LUG ISO-DIN

Hand operated Butterfly valve, version Lug ISO-DIN

Manufacturer FIP
Description Hand operated Butterfly valve, version Lug ISO-DIN
Item Number FKOLFLM075F
Notes Note: NBR liners are available for d75÷225 and 2” 1/2÷8”
Product selection
Selector Item Number d DN PN B2 B3 C C1 H Z U
1 FKOLFLM075F 75 65 10 80 164 175 110 165 46 4
2 FKOLFLM090F 90 80 10 93 178 175 100 185 49 8
3 FKOLFLM110F 110 100 10 107 192 272 110 211 56 8
4 FKOLFLM140F 140 125 10 120 212 330 110 240 64 8
5 FKOLFLM160F 160 150 10 134 225 330 110 268 70 8
6 FKOLFLM225F 225 200 10 161 272 420 122 323 71 8
Item Number
d
DN
PN
B2
B3
C
C1
H
Z
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.