1

FLV

Flange to BS 10, table E, with solvent weld socket (for gasket sizes, see QHV/X)

Manufacturer FIP
Description Flange to BS 10, table E, with solvent weld socket (for gasket sizes, see QHV/X) FLV
Item Number FLV012
Product selection
Selector Item Number d PN a E L Z Sp U
1 FLV012 1/2" 15 67 95 16,5 5 11 4
2 FLV034 3/4" 15 73 105 19,5 5 12 4
3 FLV100 1" 15 82,5 115 22,5 5 14 4
4 FLV114 1" 1/4 15 87,5 125 27 5 15 4
5 FLV112 1" 1/2 15 98,5 140 31 5 16 4
6 FLV200 2" 15 115 165 38 5 18 4
7 FLV212 2" 1/2 15 127 180 43,5 5 19 4
8 FLV300 3" 15 146 200 51 5,5 20,5 4
9 FLV400 4" 15 178 220 63 5,5 22,5 8
Item Number
d
PN
a
E
L
Z
Sp
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.