1

SXEAV

Easyfit ball check valve with female ends for solvent welding, ASTM series

Manufacturer FIP
Description Easyfit ball check valve with female ends for solvent welding, ASTM series
Item Number SXEAC212E
g 2839
Omniclass number 23.27.33.00
Product selection
Selector Item Number O-Ring Type d DN PN E H L Z g
1 SXEAC212E EPDM 2" 1/2 65 16 157 211 44,5 122 2839
2 SXEAC300E EPDM 3" 80 16 174 248 48 152 3597
3 SXEAC400E EPDM 4" 100 16 212 283 57,5 168 6289
4 SXEAC212F FPM 2" 1/2 65 16 157 211 44,5 122 2839
5 SXEAC300F FPM 3" 80 16 174 248 48 152 3597
6 SXEAC400F FPM 4" 100 16 212 283 57,5 168 6289
Item Number
O-Ring Type
d
DN
PN
E
H
L
Z
g
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.