1

VXEGV

Easyfit 2-way valve with female ends, JIS thread

Manufacturer FIP
Description Easyfit 2-way valve with female ends, JIS thread
Item Number VXEGV012E
Product selection
Selector Item Number O-Ring Type R DN PN C C1 E H L Z
1 VXEGV012E EPDM 1/2" 15 16 64 44 54 82 16 50
2 VXEGV034E EPDM 3/4" 20 16 78 55 63 91 19 53
3 VXEGV100E EPDM 1" 25 16 87 60 72 103 22 59
4 VXEGV114E EPDM 1" 1/4 32 16 102 72 85 120 25 70
5 VXEGV112E EPDM 1" 1/2 40 16 109 76 100 139 26 87
6 VXEGV200E EPDM 2" 50 16 133 94 118 174 31 112
7 VXEGV012F FPM 1/2" 15 16 64 44 54 82 16 50
8 VXEGV034F FPM 3/4" 20 16 78 55 63 91 19 53
9 VXEGV100F FPM 1" 25 16 87 60 72 103 22 59
10 VXEGV114F FPM 1" 1/4 32 16 102 72 85 120 25 70
11 VXEGV112F FPM 1" 1/2 40 16 109 76 100 139 26 87
12 VXEGV200F FPM 2" 50 16 133 94 118 174 31 112
Item Number
O-Ring Type
R
DN
PN
C
C1
E
H
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.