1

VXENC

Easyfit 2-way ball valve with female ends, NPT thread

Manufacturer FIP
Description Easyfit 2-way ball valve with female ends, NPT thread
Item Number VXENC038E
Product selection
Selector Item Number O-Ring Type R DN PN C C1 E H L Z
1 VXENC038E EPDM 3/8" 10 16 64 44 54 82 13,7 54,6
2 VXENC012E EPDM 1/2" 15 16 64 44 54 90 17,8 54,4
3 VXENC034E EPDM 3/4" 20 16 78 55 63 93 18 57
4 VXENC100E EPDM 1" 25 16 87 60 72 110 22,6 64,8
5 VXENC114E EPDM 1" 1/4 32 16 102 72 85 127 25,1 76,8
6 VXENC112E EPDM 1" 1/2 40 16 109 76 100 131 24,7 81,6
7 VXENC200E EPDM 2" 50 16 133 94 118 161 29,6 101,8
8 VXENC038F FPM 3/8" 10 16 64 44 54 82 13,7 54,6
9 VXENC012F FPM 1/2" 15 16 64 44 54 90 17,8 54,4
10 VXENC034F FPM 3/4" 20 16 78 55 63 93 18 57
11 VXENC100F FPM 1" 25 16 87 60 72 110 22,6 64,8
12 VXENC114F FPM 1" 1/4 32 16 102 72 85 127 25,1 76,8
13 VXENC112F FPM 1" 1/2 40 16 109 76 100 131 24,7 81,6
14 VXENC200F FPM 2" 50 16 133 94 118 161 29,6 101,8
Item Number
O-Ring Type
R
DN
PN
C
C1
E
H
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.