1

VXEAV

Easyfit 2-way ball valve with female ends, ASTM series

Manufacturer FIP
Description Easyfit 2-way ball valve with female ends, ASTM series
Item Number VXEAV212M
Product selection
Selector Item Number O-Ring Type d DN PN C C1 E H L Z
1 VXEAV212M PE - EPDM 2" 1/2 65 16 214 115 157 211 44,5 122
2 VXEAV300M PE - EPDM 3" 80 16 239 126 174 248 48 152
3 VXEAV400M PE - EPDM 4" 100 16 270 145 212 283 57,5 168
4 VXEAV212E PTFE - EPDM 2" 1/2 65 16 214 115 157 211 44,5 122
5 VXEAV300E PTFE - EPDM 3" 80 16 239 126 174 248 48 152
6 VXEAV400E PTFE - EPDM 4" 100 16 270 145 212 283 57,5 168
7 VXEAV212F PTFE - FPM 2" 1/2 65 16 214 115 157 211 44,5 122
8 VXEAV300F PTFE - FPM 3" 80 16 239 126 174 248 48 152
9 VXEAV400F PTFE - FPM 4" 100 16 270 145 212 283 57,5 168
Item Number
O-Ring Type
d
DN
PN
C
C1
E
H
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.