Selector | Item Number | O-Ring Type | R | DN | PN | C | C1 | E | H | L | Z |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | VXEFV212M | PE - EPDM | 2" 1/2 | 65 | 16 | 214 | 115 | 157 | 211 | 30,2 | 150,6 |
2 | VXEFV300M | PE - EPDM | 3" | 80 | 16 | 239 | 126 | 174 | 248 | 33,3 | 181,4 |
3 | VXEFV400M | PE - EPDM | 4" | 100 | 16 | 270 | 145 | 212 | 283 | 39,3 | 204,4 |
4 | VXEFV212E | PTFE - EPDM | 2" 1/2 | 65 | 16 | 214 | 115 | 157 | 211 | 30,2 | 150,6 |
5 | VXEFV300E | PTFE - EPDM | 3" | 80 | 16 | 239 | 126 | 174 | 248 | 33,3 | 181,4 |
6 | VXEFV400E | PTFE - EPDM | 4" | 100 | 16 | 270 | 145 | 212 | 283 | 39,3 | 204,4 |
7 | VXEFV212F | PTFE - FPM | 2" 1/2 | 65 | 16 | 214 | 115 | 157 | 211 | 30,2 | 150,6 |
8 | VXEFV300F | PTFE - FPM | 3" | 80 | 16 | 239 | 126 | 174 | 248 | 33,3 | 181,4 |
9 | VXEFV400F | PTFE - FPM | 4" | 100 | 16 | 270 | 145 | 212 | 283 | 39,3 | 204,4 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs