1

VKRAV

DUAL BLOCK® regulating ball valve with female ends for solvent welding, ASTM series

Manufacturer FIP
Description DUAL BLOCK® regulating ball valve with female ends for solvent welding, ASTM series
Item Number VKRAV038E
Product selection
Selector Item Number O-Ring Type d DN PN B1 C C1 E H H1 L Z
1 VKRAV038E EPDM 3/8" 10 16 29 67 40 54 117 65 19,5 78
2 VKRAV038F FPM 3/8" 10 16 29 67 40 54 117 65 19,5 78
3 VKRAV012E EPDM 1/2" 15 16 29 67 40 54 117 65 22,5 72
4 VKRAV012F FPM 1/2" 15 16 29 67 40 54 117 65 22,5 72
5 VKRAV034E EPDM 3/4" 20 16 34,5 85 49 65 129 70 25,5 78
6 VKRAV034F FPM 3/4" 20 16 34,5 85 49 65 129 70 25,5 78
7 VKRAV100E EPDM 1" 25 16 39 85 49 73 142 78 28,7 84,6
8 VKRAV100F FPM 1" 25 16 39 85 49 73 142 78 28,7 84,6
9 VKRAV114E EPDM 1" 1/4 32 16 46 108 64 86 162 88 32 98
10 VKRAV114F FPM 1" 1/4 32 16 46 108 64 86 162 88 32 98
11 VKRAV112E EPDM 1" 1/2 40 16 52 108 64 98 172 93 35 102
12 VKRAV112F FPM 1" 1/2 40 16 52 108 64 98 172 93 35 102
13 VKRAV200E EPDM 2" 50 16 62 134 76 122 199 111 38,2 122,6
14 VKRAV200F FPM 2" 50 16 62 134 76 122 199 111 38,2 122,6
Item Number
O-Ring Type
d
DN
PN
B1
C
C1
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.