Selector | Item Number | O-Ring Type | R | DN | PN | B1 | C | C1 | E | H | H1 | L | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | VKRFV012E | EPDM | 1/2" | 15 | 16 | 29 | 67 | 40 | 54 | 110 | 65 | 15 | 80 |
2 | VKRFV034E | EPDM | 3/4" | 20 | 16 | 34,5 | 85 | 49 | 65 | 116 | 70 | 16 | 83 |
3 | VKRFV038E | EPDM | 3/8" | 10 | 16 | 29 | 67 | 40 | 54 | 103 | 65 | 12 | 80 |
4 | VKRFV100E | EPDM | 1" | 25 | 16 | 39 | 85 | 49 | 73 | 134 | 78 | 19 | 96 |
5 | VKRFV112E | EPDM | 1" 1/ | 40 | 16 | 52 | 108 | 64 | 98 | 156 | 93 | 21 | 113 |
6 | VKRFV114E | EPDM | 1" 1/4 | 32 | 16 | 46 | 108 | 64 | 86 | 153 | 88 | 21 | 110 |
7 | VKRFV200E | EPDM | 2" | 50 | 16 | 62 | 134 | 76 | 122 | 186 | 111 | 26 | 135 |
8 | VKRFV012F | FPM | 1/2" | 15 | 16 | 29 | 67 | 40 | 54 | 110 | 65 | 15 | 80 |
9 | VKRFV034F | FPM | 3/4" | 20 | 16 | 34,5 | 85 | 49 | 65 | 116 | 70 | 16 | 83 |
10 | VKRFV038F | FPM | 3/8" | 10 | 16 | 29 | 67 | 40 | 54 | 103 | 65 | 12 | 80 |
11 | VKRFV100F | FPM | 1" | 25 | 16 | 39 | 85 | 49 | 73 | 134 | 78 | 19 | 96 |
12 | VKRFV112F | FPM | 1" 1/ | 40 | 16 | 52 | 108 | 64 | 98 | 156 | 93 | 21 | 113 |
13 | VKRFV114F | FPM | 1" 1/4 | 32 | 16 | 46 | 108 | 64 | 86 | 153 | 88 | 21 | 110 |
14 | VKRFV200F | FPM | 2" | 50 | 16 | 62 | 134 | 76 | 122 | 186 | 111 | 26 | 135 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs