1

VKROAF

DUAL BLOCK® regulating ball valve with ANSI B16.5 cl.150 FF fixed flange bore

Manufacturer FIP
Description DUAL BLOCK® regulating ball valve with ANSI B16.5 cl.150 FF fixed flange bore
Item Number VKROAF012F
Product selection
Selector Item Number DN PN B1 C C1 H H1 F Sp U Size
1 VKROAF012F 15 16 29 67 40 143 65 60,3 11 4 1/2"
2 VKROAF034F 20 16 34,5 85 49 172 70 69,9 14 4 3/4"
3 VKROAF100F 25 16 39 85 49 187 78 79,4 14 4 1"
4 VKROAF114F 32 16 46 108 64 190 88 88,9 14 4 1" 1/4
5 VKROAF112F 40 16 52 108 64 212 93 98,4 16 4 1" 1/2
6 VKROAF200F 50 16 62 134 76 234 111 120,7 16 4 2"
Item Number
DN
PN
B1
C
C1
H
H1
F
Sp
U
Size
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.