1

VKROAM

DUAL BLOCK® regulating ball valve with ANSI B16.5 cl.150 FF fixed flange bore

Manufacturer FIP
Description DUAL BLOCK® regulating ball valve with ANSI B16.5 cl.150 FF fixed flange bore
Item Number VKROAM012E
Product selection
Selector Item Number O-Ring Type DN PN B1 C C1 H H1 F Sp U Size
1 VKROAM012E EPDM 15 10 29 67 40 143 65 60,3 11 4 1/2"
2 VKROAM034E EPDM 20 10 34,5 85 49 172 70 69,9 14 4 3/4"
3 VKROAM100E EPDM 25 10 39 85 49 187 78 79,4 14 4 1"
4 VKROAM114E EPDM 32 10 46 108 64 190 88 88,9 14 4 1" 1/4
5 VKROAM112E EPDM 40 10 52 108 64 212 93 98,4 16 4 1" 1/2
6 VKROAM200E EPDM 50 10 62 134 76 234 111 120,7 16 4 2"
7 VKROAM012F FPM 15 10 29 67 40 143 65 60,3 11 4 1/2"
8 VKROAM034F FPM 20 10 34,5 85 49 172 70 69,9 14 4 3/4"
9 VKROAM100F FPM 25 10 39 85 49 187 78 79,4 14 4 1"
10 VKROAM114F FPM 32 10 46 108 64 190 88 88,9 14 4 1" 1/4
11 VKROAM112F FPM 40 10 52 108 64 212 93 98,4 16 4 1" 1/2
12 VKROAM200F FPM 50 10 62 134 76 234 111 120,7 16 4 2"
Item Number
O-Ring Type
DN
PN
B1
C
C1
H
H1
F
Sp
U
Size
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.