1

TKDFM

DUAL BLOCK® 3-way ball valve with BSP threaded female ends - T-port ball.

Manufacturer FIP
Description DUAL BLOCK® 3-way ball valve with BSP threaded female ends - T-port ball.
Item Number TKDFM012E
Product selection
Selector Item Number O-Ring Type R DN PN E H H1 L Z
1 TKDFM012E EPDM 1/2" 15 10 54 117 80 15 87
2 TKDFM034E EPDM 3/4" 20 10 65 143 100 16 114
3 TKDFM100E EPDM 1" 25 10 73 157 110 19 120
4 TKDFM114E EPDM 1" 1/4 32 10 86 185 131 21 140
5 TKDFM112E EPDM 1" 1/2 40 10 98 217 148 21 172
6 TKDFM200E EPDM 2" 50 10 122 266 179 26 211
7 TKDFM012F FPM 1/2" 15 10 54 117 80 15 87
8 TKDFM034F FPM 3/4" 20 10 65 143 100 16 114
9 TKDFM100F FPM 1" 25 10 73 157 110 19 120
10 TKDFM114F FPM 1" 1/4 32 10 86 185 131 21 140
11 TKDFM112F FPM 1" 1/2 40 10 98 217 148 21 172
12 TKDFM200F FPM 2" 50 10 122 266 179 26 211
Item Number
O-Ring Type
R
DN
PN
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.