1

LKDFC

DUAL BLOCK® 3-way ball valve with BSP threaded female ends LKDFV - L-port ball

Manufacturer FIP
Description DUAL BLOCK® 3-way ball valve with BSP threaded female ends LKDFV - L-port ball
Item Number LKDFC012E
Product selection
Selector Item Number O-Ring Type R DN PN E H H1 L Z
1 LKDFC012E EPDM 1/2" 15 16 54 125 80 15 95
2 LKDFC034E EPDM 3/4" 20 16 65 146 100 16,3 114
3 LKDFC100E EPDM 1" 25 16 73 166 110 19,1 129
4 LKDFC114E EPDM 1" 1/4 32 16 86 195,5 131 21,4 151
5 LKDFC112E EPDM 1" 1/2 40 16 98 211 148 21,4 166
6 LKDFC200E EPDM 2" 50 16 122 253,5 179 25,7 199
7 LKDFC012F FPM 1/2" 15 16 54 125 80 15 95
8 LKDFC034F FPM 3/4" 20 16 65 146 100 16,3 114
9 LKDFC100F FPM 1" 25 16 73 166 110 19,1 129
10 LKDFC114F FPM 1" 1/4 32 16 86 195,5 131 21,4 151
11 LKDFC112F FPM 1" 1/2 40 16 98 211 148 21,4 166
12 LKDFC200F FPM 2" 50 16 122 253,5 179 25,7 199
Item Number
O-Ring Type
R
DN
PN
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.