1

VKDOAC

DUAL BLOCK® 2-way ball valve with fixed flanges, drilled ANSI B16.5 cl.150 #FF. Face to face according to EN 558-1

Manufacturer FIP
Description DUAL BLOCK® 2-way ball valve with fixed flanges, drilled ANSI B16.5 cl.150 #FF. Face to face according to EN 558-1
Item Number VKDOAC212E
Product selection
Selector Item Number O-Ring Type d DN PN B1 C C1 H H1 F Sp U
1 VKDOAC212E EPDM 2" 1/2 65 16 87 327 175 290 133 139,7 21 4
2 VKDOAC300E EPDM 3" 80 16 105 327 272 310 149 152,4 21,5 8
3 VKDOAC400E EPDM 4" 100 16 129 385 330 350 167 190,5 21,5 8
4 VKDOAC212F FPM 2" 1/2 65 16 87 327 175 290 133 139,7 21 4
5 VKDOAC300F FPM 3" 80 16 105 327 272 310 149 152,4 21,5 8
6 VKDOAC400F FPM 4" 100 16 129 385 330 350 167 190,5 21,5 8
Item Number
O-Ring Type
d
DN
PN
B1
C
C1
H
H1
F
Sp
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.