1

VKDJV

DUAL BLOCK® 2-way ball valve with female ends for solvent welding, JIS series

Manufacturer FIP
Description DUAL BLOCK® 2-way ball valve with female ends for solvent welding, JIS series
Item Number VKDJV012E
Product selection
Selector Item Number O-Ring Type d DN PN B1 C C1 E H H1 L Z
1 VKDJV012E EPDM 1/2" 15 16 29 67 40 54 131 65 30 71
2 VKDJV034E EPDM 3/4" 20 16 34,5 85 49 65 147 70 35 77
3 VKDJV100E EPDM 1" 25 16 39 85 49 73 164 78 40 84
4 VKDJV114E EPDM 1" 1/4 32 16 46 108 64 86 182 88 44 94
5 VKDJV112E EPDM 1" 1/2 40 16 52 108 64 98 212 93 55 102
6 VKDJV200E EPDM 2" 50 16 62 134 76 122 248 111 63 122
7 VKDJV012F FPM 1/2" 15 16 29 67 40 54 131 65 30 71
8 VKDJV034F FPM 3/4" 20 16 34,5 85 49 65 147 70 35 77
9 VKDJV100F FPM 1" 25 16 39 85 49 73 164 78 40 84
10 VKDJV114F FPM 1" 1/4 32 16 46 108 64 86 182 88 44 94
11 VKDJV112F FPM 1" 1/2 40 16 52 108 64 98 212 93 55 102
12 VKDJV200F FPM 2" 50 16 62 134 76 122 248 111 63 122
Item Number
O-Ring Type
d
DN
PN
B1
C
C1
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.