1

VKDAV

DUAL BLOCK® 2-way ball valve with female ends for solvent welding, ASTM series

Manufacturer FIP
Description DUAL BLOCK® 2-way ball valve with female ends for solvent welding, ASTM series
Item Number VKDAV212E
Product selection
Selector Item Number O-Ring Type d DN PN B1 C C1 E H H1 L Z
1 VKDAV212E EPDM 2" 1/2 65 16 87 225 175 164 235 133 44,5 146
2 VKDAV300E EPDM 3" 80 16 105 327 272 203 270 149 48 174
3 VKDAV400E EPDM 4" 100 16 129 385 330 238 308 167 57,5 193
4 VKDAV212F FPM 2" 1/2 65 16 87 225 175 164 235 133 44,5 146
5 VKDAV300F FPM 3" 80 16 105 327 272 203 270 149 48 174
6 VKDAV400F FPM 4" 100 16 129 385 330 238 308 167 57,5 193
Item Number
O-Ring Type
d
DN
PN
B1
C
C1
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.