1

DKUIV/CP NO

Pneumatically actuated diaphragm valve Normally Open, with female ends, metric series PVC-U

Manufacturer FIP
Description Pneumatically actuated diaphragm valve Normally Open, with female ends, metric series PVC-U
Item Number DKUIVNO020E
g 735
Product selection
Selector Item Number Diaphragm Type d DN R1 PN B B1 C C1 E H H1 La Ra Z g
1 DKUIVNO020E EPDM 20 15 1" 10 148 25 66 24 41 129 97 90 1/4" 100 735
2 DKUIVNO025E EPDM 25 20 1"1/4 10 151 30 69 24 50 154 97 108 1/4" 116 797
3 DKUIVNO032E EPDM 32 25 1"1/2 10 159 33 78 24 58 168 97 116 1/4" 124 1025
4 DKUIVNO040E EPDM 40 32 2" 10 163 30 82 24 72 192 97 134 1/4" 140 1151
5 DKUIVNO020F FPM 20 15 1" 10 148 25 66 24 41 129 97 90 1/4" 100 735
6 DKUIVNO025F FPM 25 20 1"1/4 10 151 30 69 24 50 154 97 108 1/4" 116 797
7 DKUIVNO032F FPM 32 25 1"1/2 10 159 33 78 24 58 168 97 116 1/4" 124 1025
8 DKUIVNO040F FPM 40 32 2" 10 163 30 82 24 72 192 97 134 1/4" 140 1151
9 DKUIVNO020P PTFE 20 15 1" 10 148 25 66 24 41 129 97 90 1/4" 100 735
10 DKUIVNO025P PTFE 25 20 1"1/4 10 151 30 69 24 50 154 97 108 1/4" 116 797
11 DKUIVNO032P PTFE 32 25 1"1/2 10 159 33 78 24 58 168 97 116 1/4" 124 1025
12 DKUIVNO040P PTFE 40 32 2" 10 163 30 82 24 72 192 97 134 1/4" 140 1151
Item Number
Diaphragm Type
d
DN
R1
PN
B
B1
C
C1
E
H
H1
La
Ra
Z
g
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.