1

DKUIM/CP NC

Pneumatically actuated diaphragm valve Normally Closed, with female ends, metric series PP-H

Manufacturer FIP
Description Pneumatically actuated diaphragm valve Normally Closed, with female ends, metric series PP-H
Item Number DKUIMNC020E
g 689
Product selection
Selector Item Number Diaphragm Type d DN R1 PN B B1 C C1 E H H1 La Ra Z g
1 DKUIMNC020E EPDM 20 15 1" 10 148 25 66 24 41 129 97 90 1/4" 100 689
2 DKUIMNC025E EPDM 25 20 1"1/4 10 151 30 69 24 50 154 97 108 1/4" 116 735
3 DKUIMNC032E EPDM 32 25 1"1/2 10 159 33 78 24 58 168 97 116 1/4" 124 930
4 DKUIMNC040E EPDM 40 32 2" 10 163 30 82 24 72 192 97 134 1/4" 140 1016
5 DKUIMNC020F FPM 20 15 1" 10 148 25 66 24 41 129 97 90 1/4" 100 689
6 DKUIMNC025F FPM 25 20 1"1/4 10 151 30 69 24 50 154 97 108 1/4" 116 735
7 DKUIMNC032F FPM 32 25 1"1/2 10 159 33 78 24 58 168 97 116 1/4" 124 930
8 DKUIMNC040F FPM 40 32 2" 10 163 30 82 24 72 192 97 134 1/4" 140 1016
9 DKUIMNC020P PTFE 20 15 1" 10 148 25 66 24 41 129 97 90 1/4" 100 689
10 DKUIMNC025P PTFE 25 20 1"1/4 10 151 30 69 24 50 154 97 108 1/4" 116 735
11 DKUIMNC032P PTFE 32 25 1"1/2 10 159 33 78 24 58 168 97 116 1/4" 124 930
12 DKUIMNC040P PTFE 40 32 2" 10 163 30 82 24 72 192 97 134 1/4" 140 1016
Item Number
Diaphragm Type
d
DN
R1
PN
B
B1
C
C1
E
H
H1
La
Ra
Z
g
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.