1

VMDF

Diaphragm valve with male ends for solvent welding, metric series

Manufacturer FIP
Description Diaphragm valve with male ends for solvent welding, metric series
Item Number VMDF090E
Notes *PTFE PN6
Product selection
Selector Item Number Diaphragm Type d DN PN B1 H H1 L I J
1 VMDF090E EPDM 90 80 *10 55 300 200 51 100 M12
2 VMDF110E EPDM 110 100 *10 69 340 250 61 120 M12
3 VMDF090F FPM 90 80 *10 55 300 200 51 100 M12
4 VMDF110F FPM 110 100 *10 69 340 250 61 120 M12
5 VMDF090P PTFE 90 80 *10 55 300 200 51 100 M12
6 VMDF110P PTFE 110 100 *10 69 340 250 61 120 M12
Item Number
Diaphragm Type
d
DN
PN
B1
H
H1
L
I
J
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.