1

DKLUIC

DIALOCK® diaphragm valve with stroke limiter and female union ends for solvent welding, metric series

Manufacturer FIP
Description DIALOCK® diaphragm valve with stroke limiter and female union ends for solvent welding, metric series
Item Number DKLUIC020E
Product selection
Selector Item Number Diaphragm Type d DN R1 PN B1 E H H1 Z
1 DKLUIC020E EPDM 20 15 1" 10 25 41 129 80 100
2 DKLUIC025E EPDM 25 20 1" 1/4 10 30 50 154 80 116
3 DKLUIC032E EPDM 32 25 1" 1/2 10 33 58 168 80 124
4 DKLUIC040E EPDM 40 32 2" 10 30 72 192 80 140
5 DKLUIC050E EPDM 50 40 2" 1/4 10 35 79 222 120 160
6 DKLUIC063E EPDM 63 50 2" 3/4 10 46 98 266 120 190
7 DKLUIC020F FPM 20 15 1" 10 25 41 129 80 100
8 DKLUIC025F FPM 25 20 1" 1/4 10 30 50 154 80 116
9 DKLUIC032F FPM 32 25 1" 1/2 10 33 58 168 80 124
10 DKLUIC040F FPM 40 32 2" 10 30 72 192 80 140
11 DKLUIC050F FPM 50 40 2" 1/4 10 35 79 222 120 160
12 DKLUIC063F FPM 63 50 2" 3/4 10 46 98 266 120 190
13 DKLUIC020P PTFE 20 15 1" 10 25 41 129 80 100
14 DKLUIC025P PTFE 25 20 1" 1/4 10 30 50 154 80 116
15 DKLUIC032P PTFE 32 25 1" 1/2 10 33 58 168 80 124
16 DKLUIC040P PTFE 40 32 2" 10 30 72 192 80 140
17 DKLUIC050P PTFE 50 40 2" 1/4 10 35 79 222 120 160
18 DKLUIC063P PTFE 63 50 2" 3/4 10 46 98 266 120 190
Item Number
Diaphragm Type
d
DN
R1
PN
B1
E
H
H1
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.