1

DKOAF

DIALOCK® diaphragm valve with flanged monolithic body, drilled ANSI B16.5 cl. 150 FF

Manufacturer FIP
Description DIALOCK® diaphragm valve with flanged monolithic body, drilled ANSI B16.5 cl. 150 FF
Item Number DKOAF012E
Notes DKLOAF version available on request
Product selection
Selector Item Number Diaphragm Type DN PN B1 H H1 F Sp U Size
1 DKOAF012E EPDM 15 10 25 108 80 60,3 13,5 4 1/2"
2 DKOAF034E EPDM 20 10 30 120 80 69,9 13,5 4 3/4"
3 DKOAF100E EPDM 25 10 33 131 80 79,4 13,5 4 1"
4 DKOAF114E EPDM 32 10 30 162 80 88,9 14 4 1" 1/4
5 DKOAF112E EPDM 40 10 35 180 120 98,4 16 4 1" 1/2
6 DKOAF200E EPDM 50 10 46 210 120 120,7 16 4 2"
7 DKOAF212E EPDM 65 10 46 250 120 139,7 21 4 2" 1/2
8 DKOAF012F FPM 15 10 25 108 80 60,3 13,5 4 1/2"
9 DKOAF034F FPM 20 10 30 120 80 69,9 13,5 4 3/4"
10 DKOAF100F FPM 25 10 33 131 80 79,4 13,5 4 1"
11 DKOAF114F FPM 32 10 30 162 80 88,9 14 4 1" 1/4
12 DKOAF112F FPM 40 10 35 180 120 98,4 16 4 1" 1/2
13 DKOAF200F FPM 50 10 46 210 120 120,7 16 4 2"
14 DKOAF212F FPM 65 10 46 250 120 139,7 21 4 2" 1/2
15 DKOAF012P PTFE 15 10 25 108 80 60,3 13,5 4 1/2"
16 DKOAF034P PTFE 20 10 30 120 80 69,9 13,5 4 3/4"
17 DKOAF100P PTFE 25 10 33 131 80 79,4 13,5 4 1"
18 DKOAF114P PTFE 32 10 30 162 80 88,9 14 4 1" 1/4
19 DKOAF112P PTFE 40 10 35 180 120 98,4 16 4 1" 1/2
20 DKOAF200P PTFE 50 10 46 210 120 120,7 16 4 2"
21 DKOAF212P PTFE 65 10 46 250 120 139,7 21 4 2" 1/2
Item Number
Diaphragm Type
DN
PN
B1
H
H1
F
Sp
U
Size
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.