1

DKOAC

DIALOCK® diaphragm valve with flanged monolithic body, drilled ANSI B16.5 cl. 150 #FF

Manufacturer FIP
Description DIALOCK® diaphragm valve with flanged monolithic body, drilled ANSI B16.5 cl. 150 #FF
Item Number DKOAC012E
Product selection
Selector Item Number Diaphragm Type DN PN B1 H H1 F Sp U Size
1 DKOAC012E EPDM 15 10 25 108 80 60,3 13,5 4 1/2"
2 DKOAC034E EPDM 20 10 30 120 80 69,9 13,5 4 3/4"
3 DKOAC100E EPDM 25 10 33 131 80 79,4 13,5 4 1"
4 DKOAC114E EPDM 32 10 30 162 80 88,9 14 4 1" 1/4
5 DKOAC112E EPDM 40 10 35 180 120 98,4 16 4 1" 1/2
6 DKOAC200E EPDM 50 10 46 210 120 120,7 16 4 2"
7 DKOAC212E EPDM 65 10 46 250 120 139,7 21 4 2" 1/2
8 DKOAC012F FPM 15 10 25 108 80 60,3 13,5 4 1/2"
9 DKOAC034F FPM 20 10 30 120 80 69,9 13,5 4 3/4"
10 DKOAC100F FPM 25 10 33 131 80 79,4 13,5 4 1"
11 DKOAC114F FPM 32 10 30 162 80 88,9 14 4 1" 1/4
12 DKOAC112F FPM 40 10 35 180 120 98,4 16 4 1" 1/2
13 DKOAC200F FPM 50 10 46 210 120 120,7 16 4 2"
14 DKOC212F FPM 65 10 46 250 120 139,7 21 4 2" 1/2
15 DKOAC012P PTFE 15 10 25 108 80 60,3 13,5 4 1/2"
16 DKOAC034P PTFE 20 10 30 120 80 69,9 13,5 4 3/4"
17 DKOAC100P PTFE 25 10 33 131 80 79,4 13,5 4 1"
18 DKOAC114P PTFE 32 10 30 162 80 88,9 14 4 1" 1/4
19 DKOAC112P PTFE 40 10 35 180 120 98,4 16 4 1" 1/2
20 DKOAC200P PTFE 50 10 46 210 120 120,7 16 4 2"
21 DKOAC212P PTFE 65 10 46 250 120 139,7 21 4 2" 1/2
Item Number
Diaphragm Type
DN
PN
B1
H
H1
F
Sp
U
Size
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.