Selector | Item Number | Diaphragm Type | R | DN | R1 | PN | B1 | E | H | H1 | Z |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | DKUFC012E | EPDM | 1/2" | 15 | 1" | 10 | 25 | 41 | 131 | 80 | 97 |
2 | DKUFC034E | EPDM | 3/4" | 20 | 1" 1/4 | 10 | 30 | 50 | 151 | 80 | 118 |
3 | DKUFC100E | EPDM | 1" | 25 | 1" 1/2 | 10 | 33 | 58 | 165 | 80 | 127 |
4 | DKUFC112E | EPDM | 1" 1/2 | 40 | 2" 1/4 | 10 | 35 | 79 | 208 | 120 | 165 |
5 | DKUFC114E | EPDM | 1" 1/4 | 32 | 2" | 10 | 30 | 72 | 188 | 80 | 145 |
6 | DKUFC200E | EPDM | 2" | 50 | 2" 3/4 | 10 | 46 | 98 | 246 | 120 | 195 |
7 | DKUFC012F | FPM | 1/2" | 15 | 1" | 10 | 25 | 41 | 131 | 80 | 97 |
8 | DKUFC034F | FPM | 3/4" | 20 | 1" 1/4 | 10 | 30 | 50 | 151 | 80 | 118 |
9 | DKUFC100F | FPM | 1" | 25 | 1" 1/2 | 10 | 33 | 58 | 165 | 80 | 127 |
10 | DKUFC112F | FPM | 1" 1/2 | 40 | 2" 1/4 | 10 | 35 | 79 | 208 | 120 | 165 |
11 | DKUFC114F | FPM | 1" 1/4 | 32 | 2" | 10 | 30 | 72 | 188 | 80 | 145 |
12 | DKUFC200F | FPM | 2" | 50 | 2" 3/4 | 10 | 46 | 98 | 246 | 120 | 195 |
13 | DKUFC012P | PTFE | 1/2" | 15 | 1" | 10 | 25 | 41 | 131 | 80 | 97 |
14 | DKUFC034P | PTFE | 3/4" | 20 | 1" 1/4 | 10 | 30 | 50 | 151 | 80 | 118 |
15 | DKUFC100P | PTFE | 1" | 25 | 1" 1/2 | 10 | 33 | 58 | 165 | 80 | 127 |
16 | DKUFC112P | PTFE | 1" 1/2 | 40 | 2" 1/4 | 10 | 35 | 79 | 208 | 120 | 165 |
17 | DKUFC114P | PTFE | 1" 1/4 | 32 | 2" | 10 | 30 | 72 | 188 | 80 | 145 |
18 | DKUFC200P | PTFE | 2" | 50 | 2" 3/4 | 10 | 46 | 98 | 246 | 120 | 195 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs