1

DKUFV

DIALOCK® diaphragm valve with BSP threaded female union ends

Manufacturer FIP
Description DIALOCK® diaphragm valve with BSP threaded female union ends
Item Number DKUFV012E
Product selection
Selector Item Number Diaphragm Type R DN R1 PN B1 E H H1 Z
1 DKUFV012E EPDM 1/2" 15 1" 10 25 41 131 80 97
2 DKUFV034E EPDM 3/4" 20 1" 1/4 10 30 50 151 80 118
3 DKUFV100E EPDM 1" 25 1" 1/2 10 33 58 165 80 127
4 DKUFV114E EPDM 1" 1/4 32 2" 10 30 72 188 80 145
5 DKUFV112E EPDM 1" 1/2 40 2" 1/4 10 35 79 208 120 165
6 DKUFV200E EPDM 2" 50 2" 3/4 10 46 98 246 120 195
7 DKUFV012F FPM 1/2" 15 1" 10 25 41 131 80 97
8 DKUFV034F FPM 3/4" 20 1" 1/4 10 30 50 151 80 118
9 DKUFV100F FPM 1" 25 1" 1/2 10 33 58 165 80 127
10 DKUFV114F FPM 1" 1/4 32 2" 10 30 72 188 80 145
11 DKUFV112F FPM 1" 1/2 40 2" 1/4 10 35 79 208 120 165
12 DKUFV200F FPM 2" 50 2" 3/4 10 46 98 246 120 195
13 DKUFV012P PTFE 1/2" 15 1" 10 25 41 131 80 97
14 DKUFV034P PTFE 3/4" 20 1" 1/4 10 30 50 151 80 118
15 DKUFV100P PTFE 1" 25 1" 1/2 10 33 58 165 80 127
16 DKUFV114P PTFE 1" 1/4 32 2" 10 30 72 188 80 145
17 DKUFV112P PTFE 1" 1/2 40 2" 1/4 10 35 79 208 120 165
18 DKUFV200P PTFE 2" 50 2" 3/4 10 46 98 246 120 195
Item Number
Diaphragm Type
R
DN
R1
PN
B1
E
H
H1
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.