1

DKOAV

DIALOCK® diaphragm valve with flanged monolithic body, drilled ANSI B16.5 cl. 150 #FF

Manufacturer FIP
Description DIALOCK® diaphragm valve with flanged monolithic body, drilled ANSI B16.5 cl. 150 #FF
Item Number DKOAV012E
g 925
Product selection
Selector Item Number Diaphragm Type DN PN B B1 H H1 F f Sp U Size g
1 DKOAV012E EPDM 15 10 102 25 108 80 60,3 14 13,5 4 1/2" 925
2 DKOAV034E EPDM 20 10 105 30 120 80 69,9 15,7 13,5 4 3/4" 990
3 DKOAV100E EPDM 25 10 114 33 131 80 79,4 15,7 13,5 4 1" 1054
4 DKOAV114E EPDM 32 10 119 30 162 80 88,9 15,7 14 4 1" 1/4 1272
5 DKOAV112E EPDM 40 10 149 35 180 120 98,4 15,7 16 4 1" 1/2 2164
6 DKOAV200E EPDM 50 10 172 46 210 120 120,7 19 16 4 2" 3009
7 DKOAV212E EPDM 65 10 172 46 250 120 139,7 19 21 4 2" 1/2 3610
8 DKOAV012F FPM 15 10 102 25 108 80 60,3 14 13,5 4 1/2" 925
9 DKOAV034F FPM 20 10 105 30 120 80 69,9 15,7 13,5 4 3/4" 990
10 DKOAV100F FPM 25 10 114 33 131 80 79,4 15,7 13,5 4 1" 1054
11 DKOAV114F FPM 32 10 119 30 162 80 88,9 15,7 14 4 1" 1/4 1272
12 DKOAV112F FPM 40 10 149 35 180 120 98,4 15,7 16 4 1" 1/2 2164
13 DKOAV200F FPM 50 10 172 46 210 120 120,7 19 16 4 2" 3009
14 DKOAV212F FPM 65 10 172 46 250 120 139,7 19 21 4 2" 1/2 3610
15 DKOAV012P PTFE 15 10 102 25 108 80 60,3 14 13,5 4 1/2" 925
16 DKOAV034P PTFE 20 10 105 30 120 80 69,9 15,7 13,5 4 3/4" 990
17 DKOAV100P PTFE 25 10 114 33 131 80 79,4 15,7 13,5 4 1" 1054
18 DKOAV114P PTFE 32 10 119 30 162 80 88,9 15,7 14 4 1" 1/4 1272
19 DKOAV112P PTFE 40 10 149 35 180 120 98,4 15,7 16 4 1" 1/2 2164
20 DKOAV200P PTFE 50 10 172 46 210 120 120,7 19 16 4 2" 3009
21 DKOAV212P PTFE 65 10 172 46 250 120 139,7 19 21 4 2" 1/2 3610
Item Number
Diaphragm Type
DN
PN
B
B1
H
H1
F
f
Sp
U
Size
g
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.
Users Who Downloaded This Product Also Downloaded
Page