1

CMFV

Compact diaphragm valve with BSP threaded female ends

Manufacturer FIP
Description Compact diaphragm valve with BSP threaded female ends
Item Number CMFV012E
Product selection
Selector Item Number Diaphragm Type R DN PN B1 H H1 L I J
1 CMFV012E EPDM 1/2" 15 6 15 75 58,5 15 35 M5
2 CMFV038E EPDM 3/8" 12 6 15 75 58,5 11,5 35 M5
3 CMFV012F FPM 1/2" 15 6 15 75 58,5 15 35 M5
4 CMFV038F FPM 3/8" 12 6 15 75 58,5 11,5 35 M5
5 CMFV012P PTFE 1/2" 15 6 15 75 58,5 15 35 M5
6 CMFV038P PTFE 3/8" 12 6 15 75 58,5 11,5 35 M5
Item Number
Diaphragm Type
R
DN
PN
B1
H
H1
L
I
J
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.