1

VVUFV

Angle seat valve with BSP threaded female union ends

Manufacturer FIP
Description Angle seat valve with BSP threaded female union ends
Item Number VVUFV038E
Product selection
Selector Item Number R DN PN C E H L Z
1 VVUFV038E 3/8" 10 16 60 55 135 11,4 112,2
2 VVUFV012E 1/2" 15 16 60 55 143 15 113
3 VVUFV034E 3/4" 20 16 60 66 160 16,3 127,4
4 VVUFV100E 1" 25 16 70 75 183 19,1 144,8
5 VVUFV114E 1" 1/4 32 10 85 87 214 21,4 171,2
6 VVUFV112E 1" 1/2 40 10 105 100 235 21,4 192,2
7 VVUFV200E 2" 50 10 130 120 285 25,7 233,6
Item Number
R
DN
PN
C
E
H
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.