1

BIRXF

Adaptor union in PP-H/STAINLESS steel for socket welding (d), BSP (R) threaded A316L STAINLESS steel male end with O-Ring in FPM

Manufacturer FIP
Description Adaptor union in PP-H/STAINLESS steel for socket welding (d), BSP (R) threaded A316L STAINLESS steel male end with O-Ring in FPM BIRXF
Item Number BIRXF020012F
Product selection
Selector Item Number dxR R1 PN E H L1 Z K
1 BIRXF020012F 20 x 1/2" 1" 16 47 65 13,5 37,5 25
2 BIRXF025034F 25 x 3/4" 1" 1/4 16 58 71,5 15 40,5 32
3 BIRXF032100F 32 x 1" 1" 1/2 16 65 78 17,5 42,5 38
4 BIRXF040114F 40 x 1" 1/4 2" 16 78 87 19,5 47,5 48
5 BIRXF050112F 50 x 1" 1/2 2" 1/4 16 85 95 19,5 52,5 55
6 BIRXF063200F 63 x 2" 2" 3/4 16 103 113,5 24 62,5 69
Item Number
dxR
R1
PN
E
H
L1
Z
K
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.