1

HLV

45° elbow with solvent weld sockets

Manufacturer FIP
Description 45° elbow with solvent weld sockets HLV
Item Number HLV012
Product selection
Selector Item Number d PN E L Z
1 HLV012 1/2" 15 27 16,5 5
2 HLV034 3/4" 15 33 19,5 5,5
3 HLV100 1" 15 41 22,5 7
4 HLV114 1" 1/4 15 50 26 10,5
5 HLV112 1" 1/2 15 61 31 11,5
6 HLV200 2" 15 76 38 14
7 HIV075 2" 1/2 15 90 44 17
8 HLV300 3" 15 107,5 51 21,5
9 HLV400 4" 15 131 61 26
Item Number
d
PN
E
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.