Rotary Joint G 3/4 BSP Left hand thread rotating tube diameter 12,7 f8

Manufacturer FILTON
Description Rotary Joint G 3/4 BSP Left hand thread rotating tube diameter 12,7 f8
Part Number 16659L
Product selection
Selector Part Number Description Flow Centre Tube Spindle thread Nominal Diameter (mm) Thread Max Pressure (bar) Temperature range Max speed (rpm)
1 16659L Rotary Joint G 3/4 BSP Left hand thread rotating tube diameter 12,7 f8 Double Rotating Left 20 3/4" 17 180 1000
Part Number
Description
Flow
Centre Tube
Spindle thread
Nominal Diameter (mm)
Thread
Max Pressure (bar)
Temperature range
Max speed (rpm)
Documentation
Contact the supplier
FILTON Specialise in the field of fluid transfer engineering and manufacture air breather filters, and rotary and swivel joints
Filton Ltd
Users Who Downloaded This Product Also Downloaded
Page