Rotary Joint G 3" 1/2 BSP left hand thread fixed tube diameter G 2"

Manufacturer FILTON
Description Rotary Joint G 3" 1/2 BSP left hand thread fixed tube diameter G 2"
Part Number 17422L
Product selection
Selector Part Number Description Flow Centre Tube Spindle thread Nominal Diameter (mm) Thread Max Pressure (bar) Temperature range Max speed (rpm)
1 17422L Rotary Joint G 3" 1/2 BSP left hand thread fixed tube diameter G 2" Double Fixed Left 90 3"1/2 17 180 400
Part Number
Description
Flow
Centre Tube
Spindle thread
Nominal Diameter (mm)
Thread
Max Pressure (bar)
Temperature range
Max speed (rpm)
Documentation
Contact the supplier
FILTON Specialise in the field of fluid transfer engineering and manufacture air breather filters, and rotary and swivel joints
Filton Ltd