Rotary joint G 2 1/2 BSP left hand rotating tube diameter 40 f8 fitted with reduced elbow and bush 1" 1/4 and two hoses 1 1/4

Manufacturer FILTON
Description Rotary joint G 2 1/2 BSP left hand rotating tube diameter 40 f8 fitted with reduced elbow and bush 1" 1/4 and two hoses 1 1/4
Part Number 18133/RIC/578-L
Product selection
Selector Part Number Description Flow Centre Tube Spindle thread Nominal Diameter (mm) Thread Max Pressure (bar) Temperature range Max speed (rpm)
1 18133/RIC/578-L Rotary joint G 2 1/2 BSP left hand rotating tube diameter 40 f8 fitted with reduced elbow and bush 1" 1/4 and two hoses 1 1/4 Double Rotating Left 65 2"1/2 17 180 500
Part Number
Description
Flow
Centre Tube
Spindle thread
Nominal Diameter (mm)
Thread
Max Pressure (bar)
Temperature range
Max speed (rpm)
Documentation
Contact the supplier
FILTON Specialise in the field of fluid transfer engineering and manufacture air breather filters, and rotary and swivel joints
Filton Ltd
Users Who Downloaded This Product Also Downloaded
Page