Rotary Joint G 1 1/2 BSP right hand thread rotating tube diameter 25,4 f8

Manufacturer FILTON
Description Rotary Joint G 1 1/2 BSP right hand thread rotating tube diameter 25,4 f8
Part Number 18106R
Product selection
Selector Part Number Description Flow Centre Tube Spindle thread Nominal Diameter (mm) Thread Max Pressure (bar) Temperature range Max speed (rpm)
1 18106R Rotary Joint G 1 1/2 BSP right hand thread rotating tube diameter 25,4 f8 Double Rotating Right 40 1"1/2 17 180 600
Part Number
Description
Flow
Centre Tube
Spindle thread
Nominal Diameter (mm)
Thread
Max Pressure (bar)
Temperature range
Max speed (rpm)
Documentation
Contact the supplier
FILTON Specialise in the field of fluid transfer engineering and manufacture air breather filters, and rotary and swivel joints
Filton Ltd