Rotary Joint G 1 1/2 BSP leftt hand rotating tube diameter 25,4 f8 fitted with reduced elbow and bush 3/4

Manufacturer FILTON
Description Rotary Joint G 1 1/2 BSP leftt hand rotating tube diameter 25,4 f8 fitted with reduced elbow and bush 3/4
Part Number 18106/RIC/503
Product selection
Selector Part Number Description Flow Centre Tube Spindle thread Nominal Diameter (mm) Thread Max Pressure (bar) Temperature range Max speed (rpm)
1 18106/RIC/503 Rotary Joint G 1 1/2 BSP leftt hand rotating tube diameter 25,4 f8 fitted with reduced elbow and bush 3/4 Double Rotating Left 40 1"1/2 17 180 600
Part Number
Description
Flow
Centre Tube
Spindle thread
Nominal Diameter (mm)
Thread
Max Pressure (bar)
Temperature range
Max speed (rpm)
Documentation
Contact the supplier
FILTON Specialise in the field of fluid transfer engineering and manufacture air breather filters, and rotary and swivel joints
Filton Ltd
Users Who Downloaded This Product Also Downloaded
Page