6

FHB175S-400W Standard Belt Actuator

Manufacturer FIGUNES AUTOMATION CO., LTD.
Description Standard Belt Actuator FHB175S-40-100-PL-M40-B1-0000
Part number FHB175S-40-100-PL-M40-B1-0000
Product selection
Selector Model Lead Motor capacity Repeatability (mm) Maxmium Payload(Horizontal) (kg) Maxmium Payload(Vertical) (kg) Maximum Speed (mm/s) Rated Thrust (N) Belt Width
1 FHB175S-40 40mm 400W ±0.04 45 - 2000 204 30
Model
Lead
Motor capacity
Repeatability (mm)
Maxmium Payload(Horizontal) (kg)
Maxmium Payload(Vertical) (kg)
Maximum Speed (mm/s)
Rated Thrust (N)
Belt Width
Contact the supplier
FIGUNES AUTOMATION CO., LTD. Focus on XY table, XY stage, Actuator, Linear Motor, Robot and automative transmission parts.
FIGUNES AUTOMATION CO., LTD.
深圳市菲格斯机电设备有限公司