4

FHC50-42M Standard Ball Screw Actuator

Manufacturer FIGUNES AUTOMATION CO., LTD.
Description Standard Ball Screw ActuatorFHC50-02-50-PD-42M-B1-C1
Part number FHC50-02-50-PD-42M-B1-C1
Product selection
Selector Model Belt Lead Motor capacity Repeatability (mm) Maxmium Payload(Horizontal) (kg) Maxmium Payload(Vertical) (kg) Maximum Speed (mm/s) Rated Thrust (N)
4 FHC50-02 2mm 42M ±0.01 10 7 16 854
1 FHC50-05 5mm 42M ±0.01 10 3 41 341
2 FHC50-10 10mm 42M ±0.01 5 1.5 83 170
Model
Belt Lead
Motor capacity
Repeatability (mm)
Maxmium Payload(Horizontal) (kg)
Maxmium Payload(Vertical) (kg)
Maximum Speed (mm/s)
Rated Thrust (N)
Panasonic
Contact the supplier
FIGUNES AUTOMATION CO., LTD. Focus on XY table, XY stage, Actuator, Linear Motor, Robot and automative transmission parts.
FIGUNES AUTOMATION CO., LTD.
深圳市菲格斯机电设备有限公司