FIGUNES AUTOMATION CO., LTD.
By FIGUNES AUTOMATION CO., LTD.

FTH100 Built-in Guideway Ball Screw Actuator

Manufacturer FIGUNES AUTOMATION CO., LTD.
Description Built-in Guideway Ball Screw Actuator FTH100-L02-100-PD-M20-B1-C1
Part number FTH100-L02-100-PD-M20-B1-C1
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Model Ball Screw Lead Motor capacity Repeatability Maxmium Payload(Horizontal) (kg) Maxmium Payload(Vertical) (kg) Maximum Speed (mm/s) Rated Thrust (N)
1 1 FTH100-L02 5mm 200W ±0.01 65 18 250 833
2 2 FTH100-L05 10mm 200W ±0.01 40 10 500 491
3 3 FTH100-L10 20mm 200W ±0.01 25 3.5 1000 274
Stroke
Motor Position
Motor Brand And Power
Brake
Inductive position
Accuracy
Index Selector L (mm) A (mm) M (mm) N (mm) P (mm) Weight (kg)
1 52 420 100 1 6 100 9.6

Contact the supplier

FIGUNES AUTOMATION CO., LTD.

FIGUNES AUTOMATION CO., LTD.

Focus on XY table, XY stage, Actuator, Linear Motor, Robot and automative transmission parts.

Google Map