FIGUNES AUTOMATION CO., LTD.
By FIGUNES AUTOMATION CO., LTD.

FHC100-200W Standard Ball Screw Actuator

Manufacturer FIGUNES AUTOMATION CO., LTD.
Description Standard Ball Screw Actuator FHC100-05-100-PD-M20-A1-C1
Part number FHC100-05-100-PD-M20-A1-C1
CAD models
Share

Product selection

Index Selector Model Ball Screw Lead Motor capacity Repeatability (mm) Maxmium Payload(Horizontal) (kg) Maxmium Payload(Vertical) (kg) Maximum Speed (mm/s) Rated Thrust (N)
1 4 FHC100-05 05mm 200W ±0.01 50 12 250 683
2 1 FHC100-10 10mm 200W ±0.01 30 8 500 341
3 2 FHC100-20 20mm 200W ±0.01 18 3 1000 174
4 3 FHC100-32 32mm 200W ±0.01 5 - 1600 107
Stroke
Motor Position
Motor Brand And Power
Brake
Inductive position
Accuracy

Contact the supplier

FIGUNES AUTOMATION CO., LTD.

FIGUNES AUTOMATION CO., LTD.

Focus on XY table, XY stage, Actuator, Linear Motor, Robot and automative transmission parts.

Google Map