FIGUNES AUTOMATION CO., LTD.
By FIGUNES AUTOMATION CO., LTD.

FHC100-100W Standard Ball Screw Actuator

Manufacturer FIGUNES AUTOMATION CO., LTD.
Description Standard Ball Screw Actuator FHC100-05-100-PC-M10-A1-C1
Part number FHC100-05-100-PC-M10-A1-C1
CAD models
Share

Product selection

Index Selector Model Ball Screw Lead Motor capacity Repeatability (mm) Maxmium Payload(Horizontal) (kg) Maxmium Payload(Vertical) (kg) Maximum Speed (mm/s) Rated Thrust (N)
1 4 FHC100-05 05mm 100W ±0.01 50 12 250 341
2 1 FHC100-10 10mm 100W ±0.01 30 8 500 170
3 2 FHC100-20 20mm 100W ±0.01 18 3 1000 85
4 3 FHC100-32 32mm 100W ±0.01 5 - 1600 53
Stroke
Motor Position
Motor Brand And Power
Brake
Inductive position
Accuracy

Contact the supplier

FIGUNES AUTOMATION CO., LTD.

FIGUNES AUTOMATION CO., LTD.

Focus on XY table, XY stage, Actuator, Linear Motor, Robot and automative transmission parts.

Google Map