FIGUNES AUTOMATION CO., LTD.
By FIGUNES AUTOMATION CO., LTD.

FFC175-400W Clean Room Ball Screw Actuator

Manufacturer FIGUNES AUTOMATION CO., LTD.
Description Clean Room Ball Screw Actuator FFC175-05-100-PC-M40-A1-C1
Part number FFC175-05-100-PC-M40-A1-C1
CAD models
Share

Product selection

Index Selector Model Belt Lead Motor capacity Repeatability (mm) Maxmium Payload(Horizontal) (kg) Maxmium Payload(Vertical) (kg) Maximum Speed (mm/s) Rated Thrust (N)
1 4 FFC175-05 05mm 200W ±0.01 120 40 250 1388
2 1 FFC175-10 10mm 200W ±0.01 110 30 500 694
3 2 FFC175-20 20mm 200W ±0.01 75 14 1000 347
4 3 FFC175-40 40mm 200W ±0.01 22 7 2000 174
Stroke
Motor Position
Motor Brand And Power
Brake
Inductive position
Accuracy

Contact the supplier

FIGUNES AUTOMATION CO., LTD.

FIGUNES AUTOMATION CO., LTD.

Focus on XY table, XY stage, Actuator, Linear Motor, Robot and automative transmission parts.

Google Map