5

FFC135-400W Clean Room Ball Screw Actuator

Manufacturer FIGUNES AUTOMATION CO., LTD.
Description Clean Room Ball Screw Actuator FFC135-05-100-PC-M40-A1-C1
Part number FFC135-05-100-PC-M40-A1-C1
Product selection
Selector Model Belt Lead Motor capacity Repeatability (mm) Maxmium Payload(Horizontal) (kg) Maxmium Payload(Vertical) (kg) Maximum Speed (mm/s) Rated Thrust (N)
4 FFC135-05 05mm 200W ±0.01 110 33 250 1388
1 FFC135-10 10mm 200W ±0.01 88 22 500 694
2 FFC135-20 20mm 200W ±0.01 40 10 1000 347
3 FFC135-32 32mm 200W ±0.01 30 8 1600 217
Model
Belt Lead
Motor capacity
Repeatability (mm)
Maxmium Payload(Horizontal) (kg)
Maxmium Payload(Vertical) (kg)
Maximum Speed (mm/s)
Rated Thrust (N)
Contact the supplier
FIGUNES AUTOMATION CO., LTD. Focus on XY table, XY stage, Actuator, Linear Motor, Robot and automative transmission parts.
FIGUNES AUTOMATION CO., LTD.
深圳市菲格斯机电设备有限公司