4

FFC100-200W Clean Room Ball Screw Actuator

Manufacturer FIGUNES AUTOMATION CO., LTD.
Description Clean Room Ball Screw Actuator FFC100-05-100-PD-M20-A1-C1
Part number FFC100-05-100-PD-M20-A1-C1
Product selection
Selector Model Ball Screw Lead Motor capacity Repeatability (mm) Maxmium Payload(Horizontal) (kg) Maxmium Payload(Vertical) (kg) Maximum Speed (mm/s) Rated Thrust (N)
4 FFC100-05 05mm 200W ±0.01 50 12 250 683
1 FFC100-10 10mm 200W ±0.01 30 8 500 341
2 FFC100-20 20mm 200W ±0.01 18 3 1000 174
3 FFC100-32 32mm 200W ±0.01 5 - 1600 107
Model
Ball Screw Lead
Motor capacity
Repeatability (mm)
Maxmium Payload(Horizontal) (kg)
Maxmium Payload(Vertical) (kg)
Maximum Speed (mm/s)
Rated Thrust (N)
Contact the supplier
FIGUNES AUTOMATION CO., LTD. Focus on XY table, XY stage, Actuator, Linear Motor, Robot and automative transmission parts.
FIGUNES AUTOMATION CO., LTD.
深圳市菲格斯机电设备有限公司